Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6251 | EtherCAT Terminal, 1-port communication interface, Modbus TCP, client/serverNew

EL6251 | EtherCAT Terminal, 1-port communication interface, Modbus TCP, client/server

EL6251 | EtherCAT Terminal, 1-port communication interface, Modbus TCP, client/server

Status
Ethernet port 1
EL6251 | EtherCAT Terminal, 1-port communication interface, Modbus TCP, client/server

EL6251 | EtherCAT Terminal, 1-port communication interface, Modbus TCP, client/server

The EL6251 Ethernet Modbus TCP terminal enables distributed connection of any Modbus TCP devices to the EtherCAT terminal network. The EL6251 can work as a Modbus client and Modbus TCP server simultaneously and provides up to eight connections which can be used as desired. The IP address of the connected Modbus server can also be changed by the PLC during operation. The EL6251 has an Ethernet port, meaning that switches must be used when several Modbus TCP devices are connected.

Product status:

product announcement | estimated market release 3rd quarter 2025

Product information

Technical dataEL6251
TechnologyModbus TCP client/server
Number of channels1
Data transfer standardEthernet
Data transfer rates10/100 Mbit/s
Supply voltage electronicsvia E-bus
Distributed clocksno
Electrical isolation500 V (E-bus/Ethernet)
Current consumption power contacts
Current consumption E-bus200 mA
Special featuresopen TCP/UDP connection, Modbus UDP in preparation
Weightapprox. 65 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use