DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6022 | EtherCAT Terminal, 2-channel communication interface, serial, RS422/RS485, D-sub

Image similar, may contain optional accessories
EL6022 | EtherCAT Terminal, 2-channel communication interface, serial, RS422/RS485, D-sub

EL6022 | EtherCAT Terminal, 2-channel communication interface, serial, RS422/RS485, D-sub

Status LEDs
Serial interface 1
Serial interface 2
Top view 
EL6022 | EtherCAT Terminal, 2-channel communication interface, serial, RS422/RS485, D-sub

EL6022 | EtherCAT Terminal, 2-channel communication interface, serial, RS422/RS485, D-sub

The EL6022 serial interface enables the connection of devices with two RS422/RS485 interfaces. The devices connected to the EL6022 EtherCAT Terminal communicate with the automation device via the Coupler. The active communication channel operates independently of the higher-level EtherCAT system in full duplex mode with 300 baud up to 115.2 kbaud. The RS422/RS485 interfaces guarantee high interference immunity through electrically isolated signals. The EL6022 can provide 2 x 5 V/20 mA out of the E-bus supply (electrically isolated, short-circuit proof) for the supply of external devices.

In conjunction with the TwinCAT Virtual Serial COM Driver, the EL6022 can be used as a normal Windows COM interface.

Product status:

regular delivery

Product information

Technical dataEL6022
Connection technologyD-sub, 9-pin
Data transfer channels2
Data transfer rates300…115,200 baud; default: 9600 baud, 8 data bits, no parity and one stop bit
Interfaces2 x RS422/RS485
Line impedance120 Ω
Cable lengthapprox. 1000 m twisted pair
Providing external supply2 x max. 5 V/20 mA, out of E-bus supply, short-circuit proof
Power supplyvia the E-bus
Distributed clocks
Electrical isolation500 V (E-bus/signal voltage)
Data buffer864 bytes receive buffer, 128 bytes transmit buffer
Configurationno address setting, configuration via the controller
Current consumption power contacts
Current consumption E-bustyp. 270 mA
Special features2 x 5 V/20 mA for external supply
Weightapprox. 55 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use