DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6754-0010 | EtherCAT Terminal, 1-channel communication interface, DeviceNet®, slave

Image similar, may contain optional accessories
EL6754-0010 | EtherCAT Terminal, 1-channel communication interface, DeviceNet®, slave

EL6754-0010 | EtherCAT Terminal, 1-channel communication interface, DeviceNet®, slave

Status
Fieldbus connection
EL6754-0010 | EtherCAT Terminal, 1-channel communication interface, DeviceNet®, slave

EL6754-0010 | EtherCAT Terminal, 1-channel communication interface, DeviceNet®, slave

The terminal enables integration of any DeviceNet® devices into the Ethernet terminal network and can be used as a master (EL6754) or slave (EL6754-0010). The DeviceNet® terminal offers powerful protocol implementation with a whole host of features:

 

  • supports all DeviceNet® I/O modes: polling, change-of-state, cyclic, strobed
  • unconnected message manager (UCMM)
  • offline connection set, device heartbeat messages, device shutdown messages
  • Auto Device Replacement (ADR)
  • high-performance parameter and diagnostic interfaces
  • freely configurable error management for each bus device

 

Like the FC5201 DeviceNet® PCI card, the EL6754 is used to connect to DeviceNet® networks; however, it saves space since it does not require PCI slots in the industrial PC.

Product status:

product announcement | estimated market release 4th quarter 2025

Product information

Technical dataEL6754-0010
TechnologyDeviceNet® slave terminal
FieldbusDeviceNet®
Number of fieldbus channels1
Data transfer rates125, 250, 500 kbaud
Interfacesopen style connector, 5-pin, according to DeviceNet specification, galvanically decoupled (Connector is supplied.)
CommunicationDeviceNet® slave
Bus devicemax. 63 slaves
Hardware diagnosticsstatus LEDs
Distributed clocks
Current consumption power contacts
Special featuresDeviceNet® adapter
Weightapprox. 70 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use