
The EL6652-0010 EtherNet/IP™ adapter terminal has a switched 2-port Ethernet connection and can thus be operated in a line with further EtherNet/IP™ nodes. The process data are configured by an EtherCAT master, allowing different process data and different sizes. The EL6652-0010 supports both multicast and unicast connections.
Product status:
regular delivery
Product information
Technical data | EL6652-0010 |
---|---|
Technology | EtherNet/IP™ adapter terminal |
Number of ports/channels | 2 (switched) |
Max. process data size | 1 kbyte input/1 kbyte output data |
Ethernet interface | 100BASE-TX Ethernet with 2 x RJ45 |
Cable length | up to 100 m twisted pair |
Hardware diagnostics | status LEDs |
Power supply | via the E-bus |
Electrical isolation | 500 V (E-bus/Ethernet) |
Protocol | EtherNet/IP™ |
Configuration | via EtherCAT master |
Current consumption E-bus | typ. 400 mA |
Special features | multicast/unicast connection |
Weight | approx. 75 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE, UL |
Housing data | EL-24 |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 24 mm x 100 mm x 52 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | – |
Wiring | specific push-in connection |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use