DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6080 | EtherCAT Terminal, 1-channel communication interface, memory, 128 kByte, NOVRAM

Image similar, may contain optional accessories
EL6080 | EtherCAT Terminal, 1-channel communication interface, memory, 128 kByte, NOVRAM

EL6080 | EtherCAT Terminal, 1-channel communication interface, memory, 128 kByte, NOVRAM

Run LED
Power contact
+24 V
Power contact 0 V
Top view 
Contact assembly 
EL6080 | EtherCAT Terminal, 1-channel communication interface, memory, 128 kByte, NOVRAM

EL6080 | EtherCAT Terminal, 1-channel communication interface, memory, 128 kByte, NOVRAM

The EL6080 EtherCAT memory terminal has 128 kB of non-volatile memory (NOVRAM). The terminal can be used to store and read out parameters and recipes. Part of the memory can also be used for the cyclic storage of machine data such as operating hour meters or production numbers. The terminal is used, for example, for storing module-related data in the machine module in modular machine concepts with a central controller.

Product status:

regular delivery

Product information

Technical dataEL6080
TechnologyEtherCAT memory terminal
Distributed clocks
Memory128 kbyte NOVRAM
Max. usable memory, cyclic access1280 byte
Max. usable memory, acyclic accessup to 128 kbyte in max. 8190 byte sized objects, depending on variable structure
Number of write/readarbitrary
Current consumption power contacts
Current consumption E-bustyp. 130 mA
Weightapprox. 50 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Approvals/markingsCE, UL, ATEX, IECEx
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use