Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6753 | EtherCAT Terminal, 1-channel communication interface, CANopen, master/slave

Image similar, may contain optional accessories
EL6753 | EtherCAT Terminal, 1-channel communication interface, CANopen, master/slave

EL6753 | EtherCAT Terminal, 1-channel communication interface, CANopen, master/slave

Status
Fieldbus connection
EL6753 | EtherCAT Terminal, 1-channel communication interface, CANopen, master/slave

EL6753 | EtherCAT Terminal, 1-channel communication interface, CANopen, master/slave

The terminal facilitates the integration of any CANopen devices in the EtherCAT Terminal network and can be used as a master (EL6753) or slave (EL6753-0010). What’s more, general CAN messages can be sent and received without having to deal with CAN frames in the application program. The hardware of the EL6753 supports the CAN FD physics, via the layer 2 implementation both the flexible data rate and/or the extended data field with up to 64 bytes can be used. The terminal offers high-performance CANopen protocol implementation with many features:

 

  • All CANopen PDO communication types are supported: event-driven, timer-controlled (event timer), synchronous, and polling.
  • synchronization with the task cycle of the PC controller
  • SYNC cycle with quartz precision for drive synchronization, zero cumulative jitter
  • parameter communication (SDO) during start-up and runtime
  • emergency message handling, guarding, and heartbeat
  • high-performance parameter and diagnostic interfaces
  • online bus load display

 

Like the FC5101 CANopen PCI card, the EL6753 is used to connect to CANopen networks; however, it saves space since it does not require PCI slots in the industrial PC.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataEL6753
TechnologyCANopen master/slave terminal
FieldbusCANopen, CAN, RAW CAN, CAN-FD
Number of fieldbus channels1
Data transfer rates10, 20, 50, 100, 125, 250, 500, 800, 1000 kbaud
InterfacesD-sub connector, 9-pin according to CANopen specification, galvanically decoupled
CommunicationCANopen network master and CANopen manager, optionally CANopen slave
Hardware diagnosticsstatus LEDs
Special featuresStatus LEDs, CANopen network master, CANopen manager, supports RAW-CAN, CAN-FD
Weightapprox. 70 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use