
The EL6634 PROFINET IRT controller terminal is the successor of the EL6632. It offers the complete RT (real-time) or IRT (isochronous real-time) functionality and a wide range of diagnostic options. All services in accordance with Conformance Class C are supported. Depending on the cycle time, up to five PROFINET IRT or up to 15 PROFINET RT devices can be operated at the EL6634 in a line topology.
The maximum distance between two devices is 100 m. Protocols such as LLDP or SNMP can be used for network diagnostics.
Product status:
on request | Please contact sales.
Product information
Technical data | EL6634 |
---|---|
Technology | PROFINET IRT |
Number of ports/channels | 2 (switched) |
Fieldbus | PROFINET IRT controller |
Ethernet interface | 100BASE-TX Ethernet with 2 x RJ45 |
Cable length | up to 100 m twisted pair |
Hardware diagnostics | status LEDs |
Power supply | via the E-bus |
Electrical isolation | 500 V (E-bus/Ethernet) |
Max. number of IRT-capable devices | 5 (depending on the cycle time and number of data) |
Max. number of RT-capable devices | 15 (depending on the cycle time and number of data) |
Min. IRT cycle | 250 µs |
Min. RT cycle | 1 ms |
Conformance class | C |
Protocol | RT or IRT |
Driver | TwinCAT 3.1 |
Configuration | via EtherCAT master |
Current consumption E-bus | typ. 400 mA |
Special features | Conformance Class C, max. 5 IRT devices, max. 15 RT devices, min. 250 μs IRT cycle, min. 1 ms RT cycle |
Weight | approx. 75 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE, UL |
Housing data | EL-24 |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 24 mm x 100 mm x 52 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | – |
Wiring | specific push-in connection |
Loading content ...
© Beckhoff Automation 2025 - Terms of Use