
The EL6021-0021 serial interface enables the connection of devices with RS422 or RS485 interface. These devices communicate with the automation device via the coupler. The active communication channel operates independently of the higher-level bus system in full or half duplex mode at up to 115.2 kbaud. The transmission of differential signals according to RS422 guarantees high immunity to interference through electrically isolated signals.
If several EL602x are interconnected in a bus, the EL6021-0021 with its enlarged bias resistors can be used for intermediate devices.
In conjunction with the TwinCAT Virtual Serial COM Driver (see TwinCAT Supplements – Communication) the EL6021-0021 can be used as a normal Windows COM interface.
Product status:
regular delivery
Product information
Technical data | EL6021-0021 |
---|---|
Technology | terminal contact |
Data transfer channels | TxD and RxD, full/half duplex |
Data transfer rates | 2400…115,200 baud; default: 9600 baud, 8 data bits, no parity and one stop bit |
Interfaces | 1 x RS422/RS485 |
Bit transfer | with differential signal |
Line impedance | 120 Ω |
Cable length | approx. 1000 m twisted pair |
Providing external supply | – |
Power supply | via the E-bus |
Electrical isolation | 500 V (E-bus/signal voltage) |
Data buffer | 864 bytes receive buffer, 128 bytes transmit buffer |
Bit width in the process image | 22 x 8 bit input, 22 x 8 bit output, 16 bit control, 16 bit status |
Configuration | no address setting, configuration via PLC |
Current consumption E-bus | typ. 170 mA |
Special features | – |
Weight | approx. 55 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, CCC, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use