DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6653-0010 | EtherCAT Terminal, 2-port communication interface, EtherNet/IP, adapter

Image similar, may contain optional accessories
EL6653-0010 | EtherCAT Terminal, 2-port communication interface, EtherNet/IP, adapter

EL6653-0010 | EtherCAT Terminal, 2-port communication interface, EtherNet/IP, adapter

Status LEDs
X1
X2
Top view 
EL6653-0010 | EtherCAT Terminal, 2-port communication interface, EtherNet/IP, adapter

EL6653-0010 | EtherCAT Terminal, 2-port communication interface, EtherNet/IP, adapter

The EL6653-0010 is the successor of the EL6652-0010. It is an EtherNet/IP adapter terminal and enables connection to any EtherNet/IP scanner. Like the EL6653 EtherNet/IP scanner terminal, it also has a switched 2-port Ethernet connection.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataEL6653-0010
TechnologyEtherNet/IP adapter terminal
Number of ports/channels2 (switched)
Max. process data size1 kbyte input/1 kbyte output data
Ethernet interface100/1000BASE-TX Ethernet with 2 x RJ45
Cable lengthup to 100 m twisted pair
Hardware diagnosticsstatus LEDs
Power supplyvia the E-bus
Electrical isolation500 V (E-bus/Ethernet)
ProtocolEtherNet/IP
Configurationvia EtherCAT master
Current consumption E-bustyp. 400 mA
Special featuresmulticast/unicast connection
Weightapprox. 75 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use