DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6733 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, master/slave

Image similar, may contain optional accessories
EL6733 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, master/slave

EL6733 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, master/slave

Status
Fieldbus connection
EL6733 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, master/slave

EL6733 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, master/slave

The EL6733 PROFIBUS master terminal supports the PROFIBUS protocol with all features and enables the integration of any PROFIBUS devices in the EtherCAT Terminal network. The terminal features the latest PROFIBUS technology thanks to Beckhoff’s PROFIBUS chip, which was developed in-house. This includes a high-precision isochronous mode for axis control and extended diagnostic options. These masters are the only ones that support different polling rates for slaves.

 

  • cycle times from 200 µs possible
  • PROFIBUS DP
  • master and slave up to 12 MBit/s
  • high-performance parameter and diagnostic interfaces
  • freely configurable error management for each bus device
  • reading of the bus configuration and automatic assignment of the GSD files possible

 

Like the FC3101 PROFIBUS PCI card, the EL6733 is used to connect to PROFIBUS networks; however, it saves space since it does not require PCI slots in the industrial PC.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataEL6733
TechnologyPROFIBUS master/slave terminal
Cycle timediffering DP cycle times per slave are possible using the CDL concept
FieldbusPROFIBUS DP (standard)
Number of fieldbus channels1
Data transfer rates9.6 kbaud…12 Mbaud
Interfaces1 x D-sub socket, 9-pin, galvanically decoupled
Bus devicemax. 125 slaves with up to 244 bytes input, output, parameter, configuration or diagnostic data per slave
Hardware diagnosticsstatus LEDs
Distributed clocksyes
Bit width in the process imagetotal max.: 1.4 kbyte input and 1.4 kbyte output data
Current consumption power contacts
Weightapprox. 70 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use