Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6685-0010 | EtherCAT Terminal, reference clock, high-precision, trimmable, distributed clocksNew

EL6685-0010 | EtherCAT Terminal, reference clock, high-precision, trimmable, distributed clocks

EL6685-0010 | EtherCAT Terminal, reference clock, high-precision, trimmable, distributed clocks

Run
Locked
Error
Power contact
+24 V DC
Power contact 0 V
EL6685-0010 | EtherCAT Terminal, reference clock, high-precision, trimmable, distributed clocks

EL6685-0010 | EtherCAT Terminal, reference clock, high-precision, trimmable, distributed clocks

The EL6685-0010 serves as a high-precision reference clock for the distributed clocks system. For applications with the highest demands on time measurement, the built-in oscillator significantly increases the basic accuracy of the timer.

 

The EL6685-0010 offers significantly increased basic accuracy in the ppb range and enables the oscillator to be trimmed to an external reference clock. This enables a high hold-over time even if the external time signal is temporarily lost (e.g. by the EL6689 via GNSS or the EL6688 via PTP).

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataEL6685-0010
Technologyreference oscillator
Specificationbasic oscillator accuracy ±0.5 ppm (±500 ppb)
Distributed clocksyes
Current consumption power contactstyp. 50 mA
Special featuresadjustable oscillator for hold-over function in the absence of external synchronization (e.g. via EL6689 GNSS or EL6688 PTP)
Weightapprox. 50 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use