DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6224 | EtherCAT Terminal, 4-channel communication interface, IO-Link, master

Image similar, may contain optional accessories
EL6224 | EtherCAT Terminal, 4-channel communication interface, IO-Link, master

EL6224 | EtherCAT Terminal, 4-channel communication interface, IO-Link, master

Run LEDs
1, 3, 5, 7
Status LEDs
9, 11, 13, 15
Power contact
+24 V
Power contact 0 V
Input 1
+24 V
Input 2
+24 V
Input 3
+24 V
Input 4
+24 V
+24 V
0 V
+24 V
0 V
+24 V
0 V
+24 V
0 V
Top view 
Contact assembly 
EL6224 | EtherCAT Terminal, 4-channel communication interface, IO-Link, master

EL6224 | EtherCAT Terminal, 4-channel communication interface, IO-Link, master

From the IO-Link sensor into the cloud

From the IO-Link sensor into the cloud

The EL6224 IO-Link terminal enables connection of up to four IO-Link devices, e.g. actuators, sensors or combinations of both. A point-to-point connection is used between the terminal and the device. The terminal is parameterized via the EtherCAT master. IO-Link is designed as an intelligent link between the fieldbus level and the sensor, allowing parameterization information to be exchanged bidirectionally via the IO-Link connection. The parameterization of the IO-Link devices with service data can be done from TwinCAT via ADS or very conveniently via the integrated IO-Link configuration tool.

In the standard setting, the EL6224 functions as a 4-channel input terminal, 24 V DC, which communicates with connected IO-Link devices, parameterizes them and, if necessary, changes their operating mode.

Integration into the HD housing with 16 connection points enables each IO-Link device to be operated in 3-wire connection mode.

Additional 24 V and 0 V connection points can be realized via the EL918x potential distributor terminal.

Product status:

regular delivery

Product information

Technical dataEL6224
TechnologyIO-Link input/output
Specification versionIO-Link V1.1
IO-Link interfaces4
Field voltage24 V DC via power contacts
Connection3-wire
Data transfer rates4.8 kbaud, 38.4 kbaud and 230.4 kbaud
Cable lengthmax. 20 m
Power supplyvia E-bus and power contacts
Electrical isolation500 V (E-bus/signal voltage)
Power contactsyes
Supply current for devices500 mA per device
Current consumption E-bustyp. 120 mA
Special featureseach channel parameterizable in TwinCAT
Weightapprox. 60 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use