DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6711-0010 | EtherCAT Terminal, 1-channel communication interface, CC-Link, slave

Image similar, may contain optional accessories
EL6711-0010 | EtherCAT Terminal, 1-channel communication interface, CC-Link, slave

EL6711-0010 | EtherCAT Terminal, 1-channel communication interface, CC-Link, slave

Status
Fieldbus connection
EL6711-0010 | EtherCAT Terminal, 1-channel communication interface, CC-Link, slave

EL6711-0010 | EtherCAT Terminal, 1-channel communication interface, CC-Link, slave

As an EtherCAT slave, the EL6711-0010 CC-Link slave terminal enables data exchange between EtherCAT and CC-Link. The terminal is a slave, both on the EtherCAT and on the CC-Link side, so that an EtherCAT master can exchange data with a CC-Link master via this terminal. All CC-Link-specific settings such as node address, baud rate, data size and many more are parameterized via the EtherCAT master. There is no need for complex configurations on the CC-Link side; no further parameterization via the CC-Link master is required.

Product status:

regular delivery

Product information

Technical dataEL6711-0010
TechnologyCC-Link slave terminal
FieldbusCC-Link slave version 1.1 or 2.0 (parameterizable)
Number of fieldbus channels1
Data transfer rates156 kbaud…10 Mbaud
Bus interface1 x open style connector, 5-pin, included
Max. number of bytes fieldbus16 words (version 1.1) or 128 words (version 2.0)
Bus device
Hardware diagnosticsstatus LEDs
Distributed clocks
Current consumption power contacts
Special featuresstatus LEDs
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

© Beckhoff Automation 2025 - Terms of Use