DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6631-0010 | EtherCAT Terminal, 2-port communication interface, PROFINET RT, device

Image similar, may contain optional accessories
EL6631-0010 | EtherCAT Terminal, 2-port communication interface, PROFINET RT, device

EL6631-0010 PROFINET RT device (slave) terminal

Status LEDs
X1
X2
Top view 
EL6631-0010 | EtherCAT Terminal, 2-port communication interface, PROFINET RT, device

EL6631-0010 PROFINET RT device (slave) terminal

The EL6631 PROFINET RT controller (master) terminal supports the complete real-time function (RT) as well as extensive diagnostic possibilities. All services in accordance with Conformance Class B are supported. Up to 15 PROFINET RT devices can be projected on the EL6631.

The EL6631-0010 PROFINET RT device (slave) terminal enables simple exchange of data between EtherCAT and PROFINET RT. It is a device in the EtherCAT strand, which can consist of up to 65,535 devices. The EL6631-0010 has a 3-port switch. Two ports are fed to the outside on RJ45 sockets. This allows the I/O stations to be structured as a line topology, as a result of which the wiring is simplified. The maximum distance between two devices is 100 m.

Protocols such as LLDP or SNMP can be used for network diagnosis.

Product status:

regular delivery

Product information

Technical dataEL6631-0010
TechnologyPROFINET RT
Number of ports/channels2 (switched)
FieldbusPROFINET RT device
Max. process data size1 kbyte input/1 kbyte output data
Ethernet interface100BASE-TX Ethernet with 2 x RJ45
Cable lengthup to 100 m twisted pair
Hardware diagnosticsstatus LEDs
Power supplyvia the E-bus
Electrical isolation500 V (E-bus/Ethernet)
ProtocolRT
Configurationvia EtherCAT master
Current consumption E-bustyp. 400 mA
Special featuresLLDP, SNMP,
Conformance Class B,
max. 15 RT devices,
min. 1 ms RT cycle
Weightapprox. 75 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use