DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6070 | EtherCAT Terminal, license key for TwinCAT 3.1

Image similar, may contain optional accessories
EL6070 | EtherCAT Terminal, license key for TwinCAT 3.1

EL6070 | EtherCAT Terminal, license key for TwinCAT 3.1

Run LED
Processing LED
Initialization LED
Error LED
Power contact
+24 V
Power contact 0 V
Top view 
Contact assembly 
EL6070 | EtherCAT Terminal, license key for TwinCAT 3.1

EL6070 | EtherCAT Terminal, license key for TwinCAT 3.1

TwinCAT licensing via the I/O system: The EL6070 Terminal as your hardware licence key

TwinCAT licensing via the I/O system: The EL6070 Terminal as your hardware licence key

TwinCAT 3.1 offers an option to manage TwinCAT software licenses via the EtherCAT Terminal EL6070. The EL6070 embodies the hardware license key in the modular EtherCAT I/O system. Data transfer takes place via EtherCAT.

The EL6070 license key terminal is equipped with a local data memory for saving TwinCAT 3.1 license files. It is accessed via TwinCAT 3.1. The functionally equivalent C9900-L100 license key USB stick also features this data memory.

Both the EtherCAT terminal and the USB stick are available with factory pre-installed licenses: EL6070-0033, C9900-L100-0033.

Note that the EL6070 and EL6070-0033 are two different devices in terms of EtherCAT and are therefore not interchangeable in the EtherCAT I/O configuration.

Product status:

regular delivery

Product information

Technical dataEL6070
TechnologyEtherCAT license key terminal
Distributed clocks
Current consumption power contacts
Current consumption E-bustyp. 120 mA
Special featurestransmission of license information via EtherCAT
Weightapprox. 50 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
cFMus:
Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx ec IIC T4 Gc
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL6070EtherCAT Terminal, license key for TwinCAT 3.1
EL6070-0033EtherCAT Terminal, license key for TwinCAT 3.1, factory-installed licenses

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use