DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6201 | EtherCAT Terminal, 1-channel communication interface, ASi, master

Image similar, may contain optional accessories
EL6201 | EtherCAT Terminal, 1-channel communication interface, ASi, master

EL6201 | EtherCAT Terminal, 1-channel communication interface, ASi, master

Run
AS-Interface run
Set switch
AS-Interface power
AS-Interface fault diagnostics
Protected mode
Set configuration mode
AS-Interface+
AS-Interface-
Set protected mode
Set configuration mode
AS-Interface+
AS-Interface-
Set protected mode
EL6201 | EtherCAT Terminal, 1-channel communication interface, ASi, master

EL6201 | EtherCAT Terminal, 1-channel communication interface, ASi, master

The EL6201 AS-Interface master terminal enables the direct connection of AS-Interface slaves. The AS-Interface compliant interface supports digital and analog slaves, versions 3.0 (master profile M3; M4). The connected devices are supplied via the EL9520 AS-Interface potential feed terminal with integrated filter.

Product status:

regular delivery

Product information

Technical dataEL6201
TechnologyAS-Interface master terminal (M3, M4)
Number of channels1
Number of slavesup to 31 for V 2.0, up to 62 for V 2.11, V 3.0
Specification versionAS-Interface V 2.0, V 2.11, V 3.0 (Rev. 4)
Slave typesstandard: digital and analog,
extended:
type 1 (CTT1): S-7.3, S-7.4,
type 2 (CTT2): S-7.5.5, S-7.A.5, S-B.A.5,
type 3 (CTT3): S-7.A.7, S-7.A.A,
type 4 (CTT4): S-7.A.8, S-7.A.9,
type 5 (CTT5): S-6.0,
safety at work: S-0.B, S-7.B
Diagnosticspower failure, slave failure, parameterization fault
AS-Interface address
assignment
via configuration or automatic
Cycle timemax. 5 ms (at 31 or 62 slaves)
Connection2 lines via spring force technology
Data transfer rates167 kBit/s
Distributed clocks
Electrical isolation500 V (AS-Interface/E-bus)
Power contactsno
Current consumption120 mA (E-bus), typ. 40 mA, max. 60 mA (AS-Interface)
Current consumption power contacts
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, CCC, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
AS-Interface certificateyes, ZU-No. 97701
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL6201EtherCAT Terminal, 1-channel communication interface, ASi, master
ES6201EtherCAT Terminal, 1-channel communication interface, ASi, master, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use