DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6689 | EtherCAT Terminal, 1-channel communication interface, GNSS, receiver

Image similar, may contain optional accessories
EL6689 | EtherCAT Terminal, 1-channel communication interface, GNSS, receiver

EL6689 | EtherCAT Terminal, 1-channel communication interface, GNSS, receiver

Status LEDs
SMA (F) connection
Top view 
EL6689 | EtherCAT Terminal, 1-channel communication interface, GNSS, receiver

EL6689 | EtherCAT Terminal, 1-channel communication interface, GNSS, receiver

Synchronization terminal with GNSS and IP67 box with gyroscope

Synchronization terminal with GNSS and IP67 box with gyroscope

The EL6689 EtherCAT Terminal is a synchronization terminal for distributed clocks via direct connection to the Global Navigation Satellite System (GNSS). An antenna for this can be connected directly to the terminal via an antenna (SMA) connector. All active GNSS are supported: GPS, GLONASS, Galileo, Beidou. Thus, separate systems can be kept synchronized worldwide with a synchronicity of 100 ns, which elicits many advantages, e.g. for distributed space observation systems or distributed measurement systems for monitoring mains supplies.

 

In addition to synchronization, which is the primary function, other information typically provided via GNSS such as position (incl. altitude above sea level), speed, and direction are also made available and can be called up by the EL6689. The process image also shows diagnostic information such as the number of visible satellites.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataEL6689
Number of Ethernet ports1
Supported GNSSGPS, GLONASS, Galileo, Beidou
Synchronizationtyp. 100 ns, see documentation
Hardware diagnosticsstatus LEDs
Power supplyvia the E-bus
Distributed clocksyes
Electrical isolation500 V
Antenna connectionSMA (F)
Current consumption power contacts
Current consumption E-bustyp. 310 mA
Special featuresusable in TwinCAT as a reference clock
Weightapprox. 75 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use