The terminal enables integration into an existing CANopen network in the EtherCAT terminal network. The EL6751-0010 is a CANopen slave and can be configured almost anywhere within the CANopen specification via EtherCAT.
Product status:
regular delivery
Product information
Technical data | EL6751-0010 |
---|---|
Technology | CANopen slave terminal |
Fieldbus | CANopen |
Number of fieldbus channels | 1 |
Data transfer rates | 10, 20, 50, 100, 125, 250, 500, 800, 1000 kbaud |
Interfaces | D-sub connector, 9-pin according to CANopen specification, galvanically decoupled |
Communication | CANopen network master and CANopen manager, optionally CANopen slave |
Bus device | max. 127 slaves |
Hardware diagnostics | status LEDs |
Current consumption E-bus | typ. 230 mA |
Special features | status LEDs, CANopen slave |
Weight | approx. 70 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-24 |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 24 mm x 100 mm x 52 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | – |
Wiring | specific push-in connection |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use