DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6761 | EtherCAT Terminal, 1-channel communication interface, ISO 15118 powerline, charge controller

Image similar, may contain optional accessories
EL6761 | EtherCAT Terminal, 1-channel communication interface, ISO 15118 powerline, charge controller

EL6761 | EtherCAT Terminal, 1-channel communication interface, ISO 15118 powerline, charge controller

Status
X1
EL6761 | EtherCAT Terminal, 1-channel communication interface, ISO 15118 powerline, charge controller

EL6761 | EtherCAT Terminal, 1-channel communication interface, ISO 15118 powerline, charge controller

Charge Controller, Kommunikationsklemme EL6761: Produktnews von der SPS 2022

Charge Controller, Kommunikationsklemme EL6761: Produktnews von der SPS 2022

The EL6761 EtherCAT Terminal enables communication for the charging infrastructure both to the EV (Electric Vehicle) and to the higher-level charging management system. It supports two completely independent communication standards: PWM communication in accordance with IEC 61851 and powerline communication as stated in ISO 15118. ISO 15118 communication provides a flexible communication channel for transporting all necessary data between the car and the charging station. In combination with OCPP (TF6771) as communication to higher-level controllers, this results in a complete communication system for charging infrastructure applications.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataEL6761
Technologypowerline communication
FieldbusISO 15118
Number of fieldbus channels1
InterfacesCP, PP, ground
CommunicationPWM communication according to IEC 61851 and high-level communication according to ISO 15118
Hardware diagnosticsstatus LEDs
Electrical isolation1500 V
Current consumption power contacts
Current consumption E-bustyp. 420 mA
Weightapprox. 90 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection
Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use