DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6072 | EtherCAT Terminal, license key for TwinCAT 3.1, with RTC

Image similar, may contain optional accessories
EL6072 | EtherCAT Terminal, license key for TwinCAT 3.1, with RTC

EL6072 | EtherCAT Terminal, license key for TwinCAT 3.1, with RTC

Run LED
Processing LED
Initialization LED
Error LED
Power contact
+24 V
Power contact 0 V
Top view 
EL6072 | EtherCAT Terminal, license key for TwinCAT 3.1, with RTC

EL6072 | EtherCAT Terminal, license key for TwinCAT 3.1, with RTC

TwinCAT 3.1 offers the option of managing TwinCAT licenses via license key devices. The EL6072 embodies the hardware license key in the modular EtherCAT I/O system. It is equipped with a local data memory for storing TwinCAT 3.1 license files. Communication takes place via EtherCAT.

 

The EL6072 contains a replaceable battery (button cell) under the removable front cover, which supplies the integrated RTC (real-time clock) for several years. The battery test can be triggered via software or a test button.

 

The device is also available as EL6072-0033 with ex-factory pre-installed licenses. The EL6072 and EL6072-0033 are two different devices in EtherCAT terms and therefore cannot be interchanged in the EtherCAT I/O configuration, unless the configuration is changed.

 

Security technology is constantly being developed to improve protection against attacks. Therefore, the 2nd generation Beckhoff license key products implement improved and updated cryptographic algorithms which pave the way for cryptographic agility and offer a presence sensor. They thus constitute a reliable, state-of-the-art license anchor. In addition, the 2nd generation provides time-based license functions through the optional RTC (real-time clock).

 

The device family includes:

  • 2 EtherCAT Terminals for stationary use: EL6071 without RTC, EL6072 with battery-supported RTC
  • 2 USB sticks for mobile use: C9900-L101 without RTC, C9900-L102 with battery-supported RTC

 

The 2nd generation will be supported in future TwinCAT 3.1 builds 4026 and higher.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataEL6072
TechnologyEtherCAT license key terminal
Distributed clocks
Current consumption power contacts
Current consumption E-bustyp. 120 mA
Special featurestransmission of license information via EtherCAT, presence button, battery test button
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL6072EtherCAT Terminal, license key for TwinCAT 3.1, with RTC
EL6072-0033EtherCAT Terminal, license key for TwinCAT 3.1, with RTC, factory-installed licenses

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use