DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6692 | EtherCAT Terminal, communication interface, EtherCAT bridge

Image similar, may contain optional accessories
EL6692 | EtherCAT Terminal, communication interface, EtherCAT bridge

EL6692 | EtherCAT Terminal, communication interface, EtherCAT bridge

Status
EtherCAT input
EtherCAT output
24 V
EL6692 | EtherCAT Terminal, communication interface, EtherCAT bridge

EL6692 | EtherCAT Terminal, communication interface, EtherCAT bridge

Distributed Clocks: the integrated time management system in EtherCAT

Distributed Clocks: the integrated time management system in EtherCAT

The EtherCAT bridge terminal EL6692 enables real-time data exchange between EtherCAT strands with different masters. It also enables synchronization of the distributed clocks of the individual strands. The power supply on the primary side (E-bus) comes from the E-bus, on the secondary side (RJ45) via an external connection. If several EL6692 are used, data traffic to the terminals on the other side can continue in the event of a power supply failure on one side. The bridge terminal can also be used for integrating a subordinate PC system as an EtherCAT slave.

 

The data exchange between EtherCAT networks can be implemented with Beckhoff components in a wide variety of ways in order to cover diverse system requirements. Therefore, the possibilities should also be checked with the "similar products" listed below, the FCxxxx fieldbus cards or the B110 interface on various CX Embedded PCs.

Product status:

regular delivery

Product information

Technical dataEL6692
Technologyprimary side: E-bus (terminal strand), secondary side: 2 x 100 Mbit/s Ethernet, RJ45, In/Out
Portsprimary: E-bus, secondary: 2 x RJ45 EtherCAT input/output
FunctionEtherCAT distributed clock synchronization, data exchange
Cable length100 m 100BASE-TX, secondary port
Hardware diagnosticsstatus LEDs
Power supplyprimary: via the E-bus, secondary: via connector
Distributed clocksyes
Electrical isolation500 V (E-bus/secondary side)
Current consumptionE-bus: 120 mA; external: 60 mA/24 V (see documentation)
Bit width in the process image16 bit SYNC input + IO input/output, max. 480 bytes in each direction
Current consumption power contacts
Current consumption E-bus120 mA (E-bus), typ. 60 mA/24 V (external)
Special featuresusable in TwinCAT as a reference clock, supports ADS over EtherCAT (AoE)
Weightapprox. 75 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use