
The EL6631 PROFINET RT controller (master) terminal supports the complete real-time function (RT) as well as extensive diagnostic possibilities. All services in accordance with Conformance Class B are supported. Up to 15 PROFINET RT devices can be projected on the EL6631.
The EL6631-0010 PROFINET RT device (slave) terminal enables simple exchange of data between EtherCAT and PROFINET RT. It is a device in the EtherCAT strand, which can consist of up to 65,535 devices. The EL6631-0010 has a 3-port switch. Two ports are fed to the outside on RJ45 sockets. This allows the I/O stations to be structured as a line topology, as a result of which the wiring is simplified. The maximum distance between two devices is 100 m.
Protocols such as LLDP or SNMP can be used for network diagnosis.
Product status:
regular delivery (not recommended for new projects) | recommended alternative: EL6633
Product information
Technical data | EL6631 |
---|---|
Technology | PROFINET RT |
Number of ports/channels | 2 (switched) |
Fieldbus | PROFINET RT controller |
Max. process data size | 1 kbyte input/1 kbyte output data |
Ethernet interface | 100BASE-TX Ethernet with 2 x RJ45 |
Cable length | up to 100 m twisted pair |
Hardware diagnostics | status LEDs |
Power supply | via the E-bus |
Electrical isolation | 500 V (E-bus/Ethernet) |
Protocol | RT |
Configuration | via EtherCAT master |
Current consumption E-bus | typ. 400 mA |
Special features | LLDP, SNMP,
Conformance Class B, max. 15 RT devices, min. 1 ms RT cycle |
Weight | approx. 75 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE, CCC, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-24 |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 24 mm x 100 mm x 52 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | – |
Wiring | specific push-in connection |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use