
The EL6688 EtherCAT Terminal presents itself as a device in the IEEE 1588 synchronization system with support for PTPv1 (IEEE 1588-2002) and PTPv2 (IEEE 1588-2008) based on Ethernet.
On the one hand, the EL6688 is an IEEE 1588 clock (master or slave) that is synchronized based on the protocol precision. On the other hand, it is synchronized as an EtherCAT Terminal by the distributed clock system. The following operating modes can be selected via the TwinCAT System Manager: "SlaveOnly", "MasterOnly" and "Best Master Clock". In this way, a consistent timebase can be created across applications for any number of spatially separated EtherCAT systems and machine sections, e.g. for application with axes or measurement technology. The compact EtherCAT Terminal enables flexible deployment depending on the application requirements.
Product status:
regular delivery
Product information
Technical data | EL6688 |
---|---|
Number of Ethernet ports | 1 |
Bus system | Ethernet (IEEE 802.3) |
Ethernet interface | 10BASE-T/100BASE-TX Ethernet with 1 x RJ45 |
Data transfer rates | 10/100 Mbit/s, IEEE 802.3u auto-negotiation, half or full duplex at 10 and 100 Mbit/s possible, automatic settings |
Cable length | up to 100 m twisted pair |
Hardware diagnostics | status LEDs |
Power supply | via the E-bus |
Distributed clocks | yes |
Electrical isolation | 500 V (E-bus/Ethernet) |
Protocol | PTPv1 (IEEE 1588-2002), PTPv2 (IEEE 1588-2008) |
Configuration | no |
Current consumption power contacts | – |
Current consumption E-bus | typ. 310 mA |
Special features | usable in TwinCAT as a reference clock |
Weight | approx. 75 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, CCC, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-24 |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 24 mm x 100 mm x 52 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | – |
Wiring | specific push-in connection |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use