DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6002 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

EL6002 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

EL6002 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

Status LEDs
Serial interface 1
Serial interface 2
Top view 
EL6002 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

EL6002 | EtherCAT Terminal, 2-channel communication interface, serial, RS232, D-sub

The EL6002 serial interface enables the connection of devices with two RS232 interfaces. The devices connected to the EL6002 EtherCAT Terminal communicate with the automation device via the Coupler. The active communication channel operates independently of the higher-level EtherCAT system in full duplex mode with 300 baud up to 115.2 kbaud. The RS232 interfaces guarantee high interference immunity through electrically isolated signals.

In conjunction with the TwinCAT Virtual Serial COM Driver, the EL6002 can be used as a normal Windows COM interface.

Product status:

regular delivery

Product information

Technical dataEL6002
Connection technologyD-sub, 9-pin
Data transfer channels2
Data transfer rates300…115,200 baud; default: 9600 baud, 8 data bits, no parity and one stop bit
Interfaces2 x RS232
Line impedance
Cable lengthmax. 15 m
Providing external supply
Power supplyvia the E-bus
Distributed clocks
Electrical isolation500 V (E-bus/signal voltage)
Data buffer864 bytes receive buffer, 128 bytes transmit buffer
Configurationno address setting, configuration via the controller
Current consumption power contacts
Current consumption E-bustyp. 170 mA
Special features
Weightapprox. 55 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use