DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6614 | EtherCAT Terminal, 4-port communication interface, Ethernet switch port

Image similar, may contain optional accessories
EL6614 | EtherCAT Terminal, 4-port communication interface, Ethernet switch port

EL6614 | EtherCAT Terminal, 4-port communication interface, Ethernet switch port

Status LEDs
Ethernet port 1
Ethernet port 2
Ethernet port 3
Ethernet port 4
Top view 
EL6614 | EtherCAT Terminal, 4-port communication interface, Ethernet switch port

EL6614 | EtherCAT Terminal, 4-port communication interface, Ethernet switch port

The EL6614 Ethernet switch port terminal is used for the decentralized connection of Ethernet devices to the EtherCAT Terminal network. The EtherCAT system relays the Ethernet communication of the connected devices fully transparent and collision-free.

The EL6614 Ethernet switch port terminal is a decentralized switch that gets power from the E-bus. It relays the frames received from the ports to the destination ports. In full duplex mode, it thus enables collision-free communication of the connected devices with each other.

The switch port terminal can be installed at any location within the EtherCAT strand. No configuration is required.

Further benefits underline the particular suitability for the application in industrial environments:

  • compact design in EtherCAT Terminal housing
  • 10/100 Mbit/s, half or full duplex, automatic detection of data transmission speed
  • support for network variables

Product status:

regular delivery

Product information

Technical dataEL6614
Number of Ethernet ports4
Bus systemall Ethernet (IEEE 802.3)-based protocols, store and forward switching mode
Ethernet interface10BASE-T/100BASE-TX Ethernet with 4 x RJ45
Data transfer rates10/100 Mbit/s, IEEE 802.3u auto-negotiation, half or full duplex at 10 and 100 Mbit/s possible, automatic settings
Cable lengthup to 100 m twisted pair
Hardware diagnosticsstatus LEDs
Power supplyvia the E-bus
Distributed clocks
Electrical isolation500 V (E-bus/Ethernet)
Protocolall Ethernet (IEEE 802.3)-based protocols, store and forward switching mode
Configurationno
Current consumption power contacts
Current consumption E-bustyp. 310 mA
Special featuressupport of RT Ethernet, publisher/subscriber, DHCP/BootP server
Weightapprox. 95 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Approvals/markingsCE, UL, ATEX, IECEx
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use