DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ELX6233 | EtherCAT Terminal, 2-channel communication interface, Ethernet-APL, Ex i

Image similar, may contain optional accessories
ELX6233 | EtherCAT Terminal, 2-channel communication interface, Ethernet-APL, Ex i

ELX6233 | EtherCAT Terminal, 2-channel communication interface, Ethernet-APL, Ex i

Run LED, Error LED
Link, activity/overcurrent channel 1
Link, activity/overcurrent channel 2
Power contact
+24 V EX
Power contact
0 V EX
Channel 1
Shield Channel 1
Shield Channel 2
Channel 2
Top view 
ELX6233 | EtherCAT Terminal, 2-channel communication interface, Ethernet-APL, Ex i

ELX6233 | EtherCAT Terminal, 2-channel communication interface, Ethernet-APL, Ex i

Tutorial: Getting started with ELX6233

Complete data acquisition with Ethernet-APL

ELX6233 EtherCAT Terminal: Product news from Hannover Messe 2023

Tutorial: Getting started with ELX6233

Complete data acquisition with Ethernet-APL

ELX6233 EtherCAT Terminal: Product news from Hannover Messe 2023

The ELX6233 allows direct connection of Ethernet-APL-capable field devices from the hazardous areas of zones 0/20 and 1/21. The sensors are supplied in accordance with the SPAA (TS10186) port profile and integrated via PROFINET. The flexible EtherCAT system architecture and ELX portfolio allow Ethernet-APL, HART, and simple digital signals to be integrated into the same terminal segment.

 

The Ethernet Advanced Physical Layer is a communication technology specially developed for the requirements of the process industry. Ethernet-APL describes only the physical transmission layer, based on the 10BASE-T1L single-pair Ethernet standard, and is therefore protocol-independent. With regard to use in hazardous areas, the IEC defines limits for the power supply to the field devices. The TS10186 technical specification developed by the Ethernet-APL project group prescribes guideline values based on these limit values and divides them into port profiles to simplify connectivity. Field devices from zones of the hazardous area can be connected depending on the port profile.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataELX6233
TechnologyEthernet-APL
Number of Ethernet ports2
Connection methodclamp contact
Ethernet interface10BASE-T1L, single-pair Ethernet
Cable lengthmax. 200 m
Data transfer rates10 Mbit/s
ProtocolPROFINET
Supply voltage electronics24 V DC (via power contacts), ELX9560 power supply
Connection typeSPAA
Rated power0.54 W
Weightapprox. 90 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, ATEX, IECEx (in preparation)
Housing dataELX-24-2x8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate, blue
Dimensions (W x H x D)24 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Power contacts2 blade/spring contacts

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use