DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6001 | EtherCAT Terminal, 1-channel communication interface, serial, RS232

Image similar, may contain optional accessories
EL6001 | EtherCAT Terminal, 1-channel communication interface, serial, RS232

EL6001 | EtherCAT Terminal, 1-channel communication interface, serial, RS232

Run LED
TxD LED
RxD LED
Power contact
+24 V
Power contact 0 V
TxD
RTS
GND
Shield
RxD
CTS
GND
Shield
Top view 
Contact assembly 
EL6001 | EtherCAT Terminal, 1-channel communication interface, serial, RS232

EL6001 | EtherCAT Terminal, 1-channel communication interface, serial, RS232

The EL6001 serial interface enables the connection of devices with RS232 interface and operates in conformity with the CCITT V.28/DIN 66 259-1 standards. The device connected to the EL6001 EtherCAT Terminal communicates with the automation device via the coupler. The active communication channel operates independently of the higher-level bus system in full duplex mode at up to 115.2 kbaud. The RS232 interface guarantees high immunity to interference through electrically isolated signals.

In conjunction with the TwinCAT Virtual Serial COM Driver (see TwinCAT Supplements – Communication) the EL6001 can be used as a normal Windows COM interface.

Product status:

regular delivery

Product information

Technical dataEL6001
Connection technologyterminal contact
Data transfer channels2 (1/1), TxD and RxD, full duplex
Data transfer rates2400…115,200 baud; default: 9600 baud, 8 data bits, no parity and one stop bit
Interfaces1 x RS232
Bit distortion< 3%
Line impedance
Cable lengthmax. 15 m
Providing external supply
Power supplyvia the E-bus
Distributed clocks
Electrical isolation500 V (E-bus/signal voltage)
Data buffer864 bytes receive buffer, 128 bytes transmit buffer
Configurationno address setting, configuration via the controller
Current consumption power contacts
Current consumption E-bustyp. 120 mA
Weightapprox. 55 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL6001EtherCAT Terminal, 1-channel communication interface, serial, RS232
ES6001EtherCAT Terminal, 1-channel communication interface, serial, RS232, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use