DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6752-0010 | EtherCAT Terminal, 1-channel communication interface, DeviceNet, slave

EL6752-0010 | EtherCAT Terminal, 1-channel communication interface, DeviceNet, slave

EL6752-0010 | EtherCAT Terminal, 1-channel communication interface, DeviceNet, slave

Status LEDs
Fieldbus connection
Top view 
EL6752-0010 | EtherCAT Terminal, 1-channel communication interface, DeviceNet, slave

EL6752-0010 | EtherCAT Terminal, 1-channel communication interface, DeviceNet, slave

The Terminal enables integration as a DeviceNet device in the Ethernet terminal network and can be used as a slave.

Product status:

regular delivery

Product information

Technical dataEL6752-0010
TechnologyDeviceNet slave terminal
FieldbusDeviceNet
Number of fieldbus channels1
Data transfer rates125, 250, 500 kbaud
Interfacesopen style connector, 5-pin, according to DeviceNet specification, galvanically decoupled (Connector is supplied.)
CommunicationDeviceNet slave
Bus devicemax. 63 slaves
Hardware diagnosticsstatus LEDs
Distributed clocks
Current consumption power contacts
Current consumption E-bustyp. 260 mA
Special featuresDeviceNet scanner
Weightapprox. 70 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use