DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6633 | EtherCAT Terminal, 2-port communication interface, PROFINET RT, controller/i-device

Image similar, may contain optional accessories
EL6633 | EtherCAT Terminal, 2-port communication interface, PROFINET RT, controller/i-device

EL6633 | EtherCAT Terminal, 2-port communication interface, PROFINET RT, controller/i-device

Status
X1
X2
EL6633 | EtherCAT Terminal, 2-port communication interface, PROFINET RT, controller/i-device

EL6633 | EtherCAT Terminal, 2-port communication interface, PROFINET RT, controller/i-device

The EL6633 PROFINET RT controller terminal is the successor of the EL6631. It supports the complete real-time function (RT) as well as extensive diagnostic possibilities. All services in accordance with Conformance Class B are supported. Up to 15 PROFINET RT devices can be projected on the EL6633.

Protocols such as LLDP or SNMP can be used for network diagnosis.

Product status:

regular delivery

Product information

Technical dataEL6633
TechnologyPROFINET RT
Number of ports/channels2 (switched)
FieldbusPROFINET RT controller and/or device
Max. process data size2 KByte input/2 kByte output data
Ethernet interface10/100/1000BASE-TX Ethernet with 2 x RJ45
Cable lengthup to 100 m twisted pair
Hardware diagnosticsstatus LEDs
Power supplyvia the E-bus
Electrical isolation500 V (E-bus/Ethernet)
ProtocolRT
Configurationvia EtherCAT master
Current consumption E-bustyp. 400 mA
Special featuresconformance class B, supported service protocols RPC and RSI
Weightapprox. 75 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use