DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6752 | EtherCAT Terminal, 1-channel communication interface, DeviceNet®, master

Image similar, may contain optional accessories
EL6752 | EtherCAT Terminal, 1-channel communication interface, DeviceNet®, master

EL6752 | EtherCAT Terminal, 1-channel communication interface, DeviceNet®, master

Status
Fieldbus connection
EL6752 | EtherCAT Terminal, 1-channel communication interface, DeviceNet®, master

EL6752 | EtherCAT Terminal, 1-channel communication interface, DeviceNet®, master

The Terminal enables within an EtherCAT Terminal network the integration of any DeviceNet® devices and can be used as a master. The DeviceNet® terminal has a powerful protocol implementation with many features:

 

  • All DeviceNet® I/O modes are supported: polling, change of state, cyclic, strobed.
  • unconnected Message Manager (UCMM)
  • offline connection set, Device Heartbeat Messages, Device Shutdown Messages
  • Auto Device Replacement (ADR)
  • powerful parameter and diagnostics interfaces
  • The error management for each bus user is freely configurable.

 

Like the FC5201 DeviceNet® PCI card, the EL6752 can be used for connection to DeviceNet® networks. The terminal, however, enables a more space-saving implementation since no PCI slots are required in the Industrial PC.

Product status:

regular delivery

Product information

Technical dataEL6752
TechnologyDeviceNet® master terminal
FieldbusDeviceNet®
Number of fieldbus channels1
Data transfer rates125, 250, 500 kbaud
Interfacesopen style connector, 5-pin, according to DeviceNet specification, galvanically decoupled (Connector is supplied.)
CommunicationDeviceNet® network master (scanner)
Bus devicemax. 63 slaves
Hardware diagnosticsstatus LEDs
Distributed clocks
Current consumption power contacts
Current consumption E-bustyp. 260 mA
Special featuresDeviceNet® scanner
Weightapprox. 70 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use