DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL6731-0010 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, slave

Image similar, may contain optional accessories
EL6731-0010 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, slave

EL6731-0010 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, slave

Status
Fieldbus connection
EL6731-0010 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, slave

EL6731-0010 | EtherCAT Terminal, 1-channel communication interface, PROFIBUS, slave

The EL6731-0010 PROFIBUS slave terminal enables a simple data exchange between EtherCAT and PROFIBUS. The EL6731-0010 is configured as a PROFIBUS slave and can therefore be integrated into a PROFIBUS network as a slave device.

 

  • PROFIBUS DP, PROFIBUS DP V1
  • slave up to 12 MBit/s

Product status:

regular delivery

Product information

Technical dataEL6731-0010
TechnologyPROFIBUS slave terminal
FieldbusPROFIBUS DP (standard), PROFIBUS DP-V1 (Cl. 1+2: acyclic services, alarms)
Number of fieldbus channels1
Data transfer rates9.6 kbaud…12 Mbaud
Interfaces1 x D-sub socket, 9-pin, galvanically decoupled
Hardware diagnosticsstatus LEDs
Distributed clocks
Bit width in the process imagetotal max.: 244 byte input and 244 byte output data
Current consumption power contacts
Current consumption E-bustyp. 200 mA
Weightapprox. 70 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use