DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

FC9001-0010 | Ethernet card, 1 channel, PCI

FC9001-0010 | Ethernet card, 1 channel, PCI

FC9001-0010 | Ethernet card, 1 channel, PCI

FC9001-0010 | Ethernet card, 1 channel, PCI

FC9001-0010 | Ethernet card, 1 channel, PCI

The Ethernet network cards can be used in office and automation networks and offer the following benefits:

  • plug-and-play interface
  • 10/100 Mbit/s, full duplex
  • maximum performance through hardware-integrated checksum creation and verification
  • The hardware side supports Quality of Service (QoS) through prioritized multiple queues.

The cards (or individual channels) can also be operated with TwinCAT drivers – and therefore in real-time.

Product status:

last time buy: 30.06.2025 | recommended alternative: FC9022

Product information

Technical dataFC9001-0010
Fieldbusall Ethernet (IEEE 802.3) based protocols
PC interfacePCI
Number of Ethernet channels1 x RJ45
Data transfer rates10/100 Mbit/s
Ethernet interface100BASE-T Ethernet
Cable lengthup to 100 m
Standard driversstandard drivers or Beckhoff driver for different Windows versions (available from Beckhoff website)
Real-time driversTwinCAT drivers for EtherCAT/real-time Ethernet. Drivers can be selected separately for each channel.
Hardware diagnostics2 LEDs per channel, activity, link
Operating temperature0…+55°C

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use