Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K989, -K990 | USB cable, shielded, PVC, fixed installation, black

C9900-K989, -K990 | USB cable, shielded, PVC, fixed installation, black

C9900-K989, -K990 | USB cable, shielded, PVC, fixed installation, black

C9900-K989, -K990 | USB cable, shielded, PVC, fixed installation, black

C9900-K989, -K990 | USB cable, shielded, PVC, fixed installation, black

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull V4, USB-A, 3.0, plug, straight, IP65/67 - push-pull V4, USB-A, 3.0, plug, straight, IP65/67

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeUSB A, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)9-pin
Rated current1.5 A
Rated voltage30 V
Mating cycles≥ 750
Technical dataHead B
Shieldingyes
Installation sizeUSB A, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)9-pin
Rated current1.5 A
Rated voltage30 V
Mating cycles≥ 750
Technical dataCable by meter
Cross-section4 x AWG26/7, 2 x AWG28/7, 2 x AWG22/7
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter6.2 mm ± 0.2mm (0.244" ± 0.0079")
Jacket colorblack
Ordering informationLength
C9900-K9891.00 m
C9900-K9903.00 m

© Beckhoff Automation 2025 - Terms of Use