Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K959…K969 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A

C9900-K959…K969 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A

C9900-K959…K969 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A

C9900-K959…K969 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A

C9900-K959…K969 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - RJ45, plug, straight, IP20

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1.3 A at 40°C
Rated voltage50 V AC / 60 V DC
Mating cycles≥ 750
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Rated current1.3 A at 40°C
Rated voltage24 V
Mating cycles≥ 750
Technical dataCable by meter
Operating voltagemax. 100 V
Cross-section4 x 2 x AWG26/7
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter6.7 mm ± 0.3 mm (0.2637" ± 0.0118")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorgreen
Ordering informationLength
C9900-K9590.50 m
C9900-K9601.00 m
C9900-K9613.00 m
C9900-K9625.00 m
C9900-K9637.50 m
C9900-K96410.00 m
C9900-K96515.00 m
C9900-K96620.00 m
C9900-K96730.00 m
C9900-K96840.00 m
C9900-K96950.00 m

© Beckhoff Automation 2025 - Terms of Use