Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CU8210-D004-0200 | LTE USB stick for USA, Canada, Europe, Taiwan, Australia, New Zealand

CU8210-D004-0200 | LTE USB stick for USA, Canada, Europe, Taiwan, Australia, New Zealand

CU8210-D004-0200 | LTE USB stick for USA, Canada, Europe, Taiwan, Australia, New Zealand

CU8210-D004-0200 | LTE USB stick for USA, Canada, Europe, Taiwan, Australia, New Zealand

CU8210-D004-0200 | LTE USB stick for USA, Canada, Europe, Taiwan, Australia, New Zealand

Cabinet dome for industrial WLAN and mobile network components

Cabinet dome for industrial WLAN and mobile network components

The LTE USB stick with a GSM/UMTS/LTE modem can dial into a mobile communication network via a common SIM card. The stick can be used to retrofit Industrial PCs with mobile communication if the need arises. This means there are virtually no limits to connectivity to databases and cloud systems. Also, an Internet connection can be set up even in less populated areas, given sufficient cellular coverage. The stick uses the fourth generation (4G) cellular network technology, has a slot for a SIM card, an additional slot for a microSD card and is supplied with power via the USB interface.

Product status:

regular delivery

Product information

Technical dataCU8210-D004-0200
TypeLTE USB stick
ChipsetQualcomm MDM 9X07
LTER9
4G bandLTE FDD: B1/B2/B3/B4/B5/B7/B8/B12/B14/B17/B20/B66
LTE TDD: B38/B39/B40/B41
3G bandB1/B2/B4/B5/B8
2G band850/900/1800/1900
Operating systemWindows 7, Windows 10, TwinCAT/BSD
SlotsNano SIM (4FF), microSD
Transmission ratemax. LTE DL 150 Mbit/s, UL 50 Mbit/s
Dimensions (W x H x D)97 mm x 30 mm x 14 mm
Weightapprox. 30 g
Operating temperature-20…+60°C
Storage temperature-20…+60°C
Protection ratingIP20
Approvals/markingsUSA, Canada, Europe, Taiwan, Australia, New Zealand

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use