DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

FC3121 | PROFIBUS master/slave card, 1 channel, PCIe x1

FC3121 | PROFIBUS master/slave card, 1 channel, PCIe x1

FC3121 | PROFIBUS master/slave card, 1 channel, PCIe x1

FC3121 | PROFIBUS master/slave card, 1 channel, PCIe x1

FC3121 | PROFIBUS master/slave card, 1 channel, PCIe x1

PROFIBUS DP and DP-V1: the PROFIBUS PCIe (PCI Express) Fieldbus Cards from Beckhoff can master the following PROFIBUS features:

  • master, slave and PROFIBUS monitor up to 12 Mbit/s
  • powerful parameter and diagnostics interfaces
  • the error management for each bus user is freely configurable
  • it is possible to read the bus configuration and automatically assign the “GSE” files

In TwinCAT, all functions are conveniently available. Other applications also benefit from the diverse features: general drivers for different Windows versions and convenient configuration tools are included in the TwinCAT I/O software package. High-level language programs use the DLL, Visual Basic applications the ActiveX interface. Applications with OPC interface can access process data and parameters via an OPC server.

Product status:

regular delivery

Product information

Technical dataFC3121
FieldbusPROFIBUS DP (standard), PROFIBUS DP-V1
PC interfacePCI Express x1
Number of fieldbus channels1
Data transfer rates9.6 kbaud…12 Mbaud
Bus interface1 x D-sub socket, 9-pin, galvanically decoupled
Hardware diagnostics2 LEDs per channel
Bit width in the process imagetotal max.: 30.5 kbyte input and output data
NOVRAM
Dimensionsapprox. 100 mm x 130 mm
Operating temperature0…+55°C
DriverTwinCAT 2.11 R3 and higher

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use