DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CU8210-D001-0200 | WLAN USB stick for Arm®-based devices with Windows CE, for Europe, China

CU8210-D001-0200 | WLAN USB stick for Arm®-based devices with Windows CE, for Europe, China

CU8210-D001-0200 | WLAN USB stick for Arm®-based devices with Windows CE, for Europe, China

CU8210-D001-0200 | WLAN USB stick for Arm®-based devices with Windows CE, for Europe, China

CU8210-D001-0200 | WLAN USB stick for Arm®-based devices with Windows CE, for Europe, China

Cabinet dome for industrial WLAN and mobile network components

Cabinet dome for industrial WLAN and mobile network components

With the CU8210-D001-0200 WLAN stick, Beckhoff Industrial PCs can be equipped with a WLAN module and operated under Windows CE in client mode.

The WLAN sticks are fully compatible with the 802.11b, g, n WLAN standards and enable encrypted data exchange at up to 150 Mbit/s. The WLAN sticks support 20 MHz and 40 MHz transmission bandwidths.

Product status:

regular delivery

Product information

Technical dataCU8210-D001-0200
TypeWLAN USB stick
WLAN standards802.11 b, g, n
Operating systemWindows CE 6, Windows CE 7
Encryption schemeWEP, WPA/WPA2 (TKIP/AES)
Transmission ratemax. 72.2 Mbit/s (20 MHz), 150 Mbit/s (40 MHz)
Dimensions (W x H x D)14.4 mm x 5.8 mm x 23.4 mm
Weightapprox. 2.2 g
Operating temperature-20…+80°C
Protection ratingIP20
Approvals/markingsEurope, China

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use