DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K942…K944 | USB cable, shielded, PVC, fixed installation, black

C9900-K942…K944 | USB cable, shielded, PVC, fixed installation, black

C9900-K942…K944 | USB cable, shielded, PVC, fixed installation, black

C9900-K942…K944 | USB cable, shielded, PVC, fixed installation, black

C9900-K942…K944 | USB cable, shielded, PVC, fixed installation, black

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull V4, USB-A, 2.0, plug, straight, IP65/67 - USB-B, 2.0, plug, straight, IP20

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeUSB A, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeUSB B
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Body colorblack
Technical dataMeterware
Cross-section4 x AWG26/7, 2 x AWG28/7, 2 x AWG22/7
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter6.2 mm ± 0.2mm (0.244" ± 0.0079")
Jacket colorblack
Ordering informationLength
C9900-K9421.00 m
C9900-K9433.00 m
C9900-K9445.00 m

© Beckhoff Automation 2024 - Terms of Use