DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

FC2001 | Lightbus master card, 1 channel, PCI

FC2001 | Lightbus master card, 1 channel, PCI

FC2001 | Lightbus master card, 1 channel, PCI

FC2001 | Lightbus master card, 1 channel, PCI

FC2001 | Lightbus master card, 1 channel, PCI

The PCI Fieldbus Cards from Beckhoff are characterized by outstanding features. They are tailor-made for TwinCAT, the software solution for PC-compatible control technology. The power of TwinCAT comes into its own with this interface generation:

  • cycle times up to 100 µs possible
  • process data communication either free running or synchronized
  • selection of two parallel fieldbus channels on one card
  • powerful parameter and diagnostics interfaces (ADS)

TwinCAT I/O provides configuration tools and drivers for different Windows versions for programs in any desired high-level language (DLLs) and for Visual Basic applications (ActiveX). Applications with OPC interface can access the cards via an OPC server.

Product status:

last time buy: 30.06.2025 | recommended alternative: EL6720

Product information

Technical dataFC2001
FieldbusLightbus
PC interfacePCI
Number of fieldbus channels1
Data transfer rates2.5 Mbaud, 32 bit of process data in 25 µs
Bus interface2 x standard fiber-optic connector Z1000 (plastic fiber), Z1010 (HCS fiber)
Interruptinitiation of 2 PC hardware interrupts is possible
Hardware diagnostics3 LEDs per channel
NOVRAM
Dimensionsapprox. 106 mm x 187 mm
Operating temperature0…+55°C
DriverTwinCAT 2

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use