DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K948…K958 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A

C9900-K948…K958 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A

C9900-K948…K958 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A

C9900-K948…K958 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A

C9900-K948…K958 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull V4, RJ45, plug, straight, IP65/67, 4-pin – push-pull V4, RJ45, plug, straight, IP65/67

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeRJ45, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeRJ45, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Body colorblack
Technical dataMeterware
Cross-section4 x 2 x AWG26/7
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter6.7 mm ± 0.3 mm (0.2637" ± 0.0118")
Jacket colorgreen
Ordering informationLength
C9900-K9480.50 m
C9900-K9491.00 m
C9900-K9503.00 m
C9900-K9515.00 m
C9900-K9527.50 m
C9900-K95310.00 m
C9900-K95415.00 m
C9900-K95520.00 m
C9900-K95630.00 m
C9900-K95740.00 m
C9900-K95850.00 m

© Beckhoff Automation 2024 - Terms of Use