DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

FC9224 | 2.5 Gigabit Ethernet PC interface card, 4-channel, PCI Express x4 bus

FC9224 | 2.5 Gigabit Ethernet PC interface card, 4-channel, PCI Express x4 bus

FC9224 | 2.5 Gigabit Ethernet PC interface card, 4-channel, PCI Express x4 bus

FC9224 | 2.5 Gigabit Ethernet PC interface card, 4-channel, PCI Express x4 bus

FC9224 | 2.5 Gigabit Ethernet PC interface card, 4-channel, PCI Express x4 bus

The FC9224 enables the use of 2.5 Gigabit infrastructure in existing and new applications. With its industrial grade and long term available components the PCIe card is ideally suited for automation projects.

  • plug-and-play interface
  • 100/1000/2500 Mbit/s, full duplex

The cards (or individual channels) can also be operated with TwinCAT drivers – and therefore in real-time.

Product status:

product announcement | estimated market release January 2025

Product information

Technical dataFC9224
Fieldbusall Ethernet (IEEE 802.3) based protocols
PC interfacePCI Express x4
Number of Ethernet channels4 x RJ45
Data transfer rates100/1000/2500 Mbit/s
Ethernet interface100BASE-T/1000BASE-T/2500BASE-T Ethernet
Cable lengthup to 100 m
Standard driversstandard drivers or Beckhoff driver for different Windows versions (available from Beckhoff website)
Real-time driversTwinCAT drivers for EtherCAT/real-time Ethernet. Drivers can be selected separately for each channel.
Hardware diagnostics2 LEDs per channel, activity, link
Dimensionsapprox. 116 mm x 98 mm
Operating temperature0…+55°C

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use