Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K936 | Power connector, field wireable, 2.5 mm², IP65/67

C9900-K936 | Power connector, field wireable, 2.5 mm², IP65/67

C9900-K936 | Power connector, field wireable, 2.5 mm², IP65/67

C9900-K936 | Power connector, field wireable, 2.5 mm², IP65/67

C9900-K936 | Power connector, field wireable, 2.5 mm², IP65/67

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull accessory for ultra-compact Industrial PC C7015

Push-Pull V4, Power, plug, black/red, straight, male, IP65/67, 4-pole, Crimp, 1 Pcs.

Product status:

regular delivery

Product information

Technical dataC9900-K936
Shieldingno
Installation sizePower, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Rated current12 A at 55°C
Rated voltage48 V
Mating cycles≥ 750
Wire terminationcrimp connection
Max. wire cross-sectionAWG14 (2.5 mm²)
Max. cable outer diameter4.5...10.0 mm
Ordering information
C9900-K936power connector, field wireable, plastic, 2.5 mm², AWG14, push-pull V4, power, plug, black/red, straight, male, IP65/67, 4-pin, crimp, 1 piece

© Beckhoff Automation 2025 - Terms of Use