DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

FC1428 | EtherCAT G master card, 8 channels, PCIe x4New

FC1428 | EtherCAT G master card, 8 channels, PCIe x4

FC1428 | EtherCAT G master card, 8 channels, PCIe x4

FC1428 | EtherCAT G master card, 8 channels, PCIe x4

FC1428 | EtherCAT G master card, 8 channels, PCIe x4

The FC1428 EtherCAT card can be used to integrate an industrial PC into an EtherCAT G network as a master. The card has over eight EtherCAT G channels and a total of eight ix-Industrial® type A connectors. Type ZK1096-969A-0005 adapter cables are required to connect the EtherCAT devices.

The FC1428 provides a total of eight fully DC-synchronous EtherCAT G masters so that no external synchronization is required to synchronize the EtherCAT masters or EtherCAT segments with each other. This function is particularly useful for XPlanar systems that require synchronously running EtherCAT masters. The FC1428 can also be used to achieve EtherCAT redundancy.

Product status:

regular delivery

Product information

Technical dataFC1428
FieldbusEtherCAT
PC interfacePCIe x4 (PCIe 2.0)
Number of channels8 EtherCAT master channels
Connections8 x ix Industrial® type A
Data transfer rates10/100/1000 Mbit/s
Design formPCIe
Control softwareTwinCAT 3 runtime (XAR) from TwinCAT 3.1 Build 4026
Max. power consumption7.5 W
Dimensions (W x H x D)116 mm x 98 mm x 22 mm
Operating/storage temperature0…+55 °C/-20…+65 °C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use