DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K900…K904 | Power cable, shielded, PVC, 1 x 2 x AWG18, CCC, black

C9900-K900…K904 | Power cable, shielded, PVC, 1 x 2 x AWG18, CCC, black

C9900-K900…K904 | Power cable, shielded, PVC, 1 x 2 x AWG18, CCC, black

C9900-K900…K904 | Power cable, shielded, PVC, 1 x 2 x AWG18, CCC, black

C9900-K900…K904 | Power cable, shielded, PVC, 1 x 2 x AWG18, CCC, black

Power cable, shielded, PVC, 1 x 2 x AWG18, fixed installation, black, open end, 2-wire + shielding – open end, 2-wire + shielding

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeopen end
Number of positions (face)2-wire + shielding
Technical dataHead B
Installation sizeopen end
Number of positions (face)2-wire + shielding
Technical dataMeterware
Cross-section2 x AWG18
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter6.3 mm ± 0.2 mm (0.248" ± 0.0079")
Jacket colorblack
A185.0 mm
B185.0 mm
Ordering informationLength
C9900-K9000.50 m
C9900-K9011.00 m
C9900-K9022.00 m
C9900-K9035.00 m
C9900-K90410.00 m

© Beckhoff Automation 2024 - Terms of Use