DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CU8210-D001-0102 | WLAN USB stick for Europe, Russia, South Africa, Israel, Korea, Taiwan, China, Japan, Australia, New Zealand, India

CU8210-D001-0102 | WLAN USB stick for Europe, Russia, South Africa, Israel, Korea,  Taiwan, China, Japan, Australia, New Zealand, India

CU8210-D001-0102 | WLAN USB stick for Europe, Russia, South Africa, Israel, Korea, Taiwan, China, Japan, Australia, New Zealand, India

CU8210-D001-0102 | WLAN USB stick for Europe, Russia, South Africa, Israel, Korea,  Taiwan, China, Japan, Australia, New Zealand, India

CU8210-D001-0102 | WLAN USB stick for Europe, Russia, South Africa, Israel, Korea, Taiwan, China, Japan, Australia, New Zealand, India

Cabinet dome for industrial WLAN and mobile network components

Cabinet dome for industrial WLAN and mobile network components

The WLAN sticks from the CU8210-D001 series can be used as high-performance wireless clients and enable encrypted data at rates of up to 433.3 Mbit/s. With the help of the Beckhoff Virtual WLAN Access Point software tool, the sticks can be configured via Wi-Fi Direct to serve as Virtual Access Points on Industrial PCs, which opens up new fields of applications. The WLAN sticks are fully compatible with all previous and current WLAN standards. Thanks to their downward compatibility, the sticks also can easily be connected to older WLAN infrastructures. The WLAN sticks support 20 MHz, 40 MHz and 80 MHz transmission bandwidths.

Product status:

regular delivery

Product information

Technical dataCU8210-D001-0102
TypeWLAN USB stick
WLAN standards802.11 b, g, n, a, ac (Wi-Fi 5)
Operating systemWindows 7, Windows 10, TwinCAT/BSD
Encryption schemeWEP, WPA/WPA2 (TKIP/AES)
Transmission ratemax. 72.2 Mbit/s (20 MHz), 150 Mbit/s (40 MHz), 433.3 Mbit/s (80 MHz)
Dimensions (W x H x D)29.5 mm x 15 mm x 8 mm
Weightapprox. 5 g
Operating temperature0…+70°C
Protection ratingIP20
Approvals/markingsEurope, Russia, South Africa, Israel, Korea, Taiwan, China, Japan, Australia, New Zealand, India

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use