DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

FC1028 | EtherCAT master card, 16 channels, PCIe x4

FC1028 | EtherCAT master card, 16 channels, PCIe x4

FC1028 | EtherCAT master card, 16 channels, PCIe x4

FC1028 | EtherCAT master card, 16 channels, PCIe x4

FC1028 | EtherCAT master card, 16 channels, PCIe x4

The FC1028 PCIe EtherCAT card can be used to integrate a PC as a master in an EtherCAT network. The card has 16 EtherCAT channels and a total of eight ix Industrial® type A connections. C9900-K921 adapter cables are required for the connection of EtherCAT devices.

Product status:

regular delivery

Product information

Technical dataFC1028
FieldbusEtherCAT
PC interfacePCI Express x4
Number of channels16 EtherCAT channels
Connections8 x ix Industrial® type A
Ordering information
FC1028EtherCAT master card, 16 channels, PCIe x4
C9900-K921Industrial Ethernet/EtherCAT adapter, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, green, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – 2x RJ45, socket, straight, female, IP20, 2x 4-pin, 1.00 m

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use