DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

FC5122 | CANopen master/slave card, 2 channels, PCIe x1

FC5122 | CANopen master/slave card, 2 channels, PCIe x1

FC5122 | CANopen master/slave card, 2 channels, PCIe x1

FC5122 | CANopen master/slave card, 2 channels, PCIe x1

FC5122 | CANopen master/slave card, 2 channels, PCIe x1

The FC512x PC plug-in cards link the PC (PCI Express) to a CANopen network. They optionally act as network master or slave. In addition, general CAN messages can be sent or received – without having to bother with CAN frames in the application program. The cards provide a powerful implementation of the protocol, offering many desirable features:

  • All CANopen PDO communication types are supported: event driven, time driven (using an event timer), synchronous, polling.
  • individual monitoring of the process data objects
  • synchronization with the PC controller’s task cycle
  • SDO parameter communication at start-up and runtime
  • emergency message handling
  • Guarding and Heartbeat
  • boot-up according to DS 302
  • powerful parameter and diagnostics interfaces
  • freely configurable error management for each bus user
  • it is possible to read the bus configuration and the node parameters.
  • online bus load display

In TwinCAT, all functions are conveniently available.

Product status:

regular delivery

Product information

Technical dataFC5122
FieldbusCANopen
PC interfacePCI Express x1
Number of fieldbus channels2
Data transfer rates10, 20, 50, 100, 125, 250, 500, 800, 1000 kbaud
Bus interface2 x D-sub socket, 9-pin, galvanically decoupled
Termination resistorswitchable
Hardware diagnostics2 LEDs per channel
Bit width in the process imagetotal max.: 4 kbyte input and output data
Dimensionsapprox. 100 mm x 130 mm
Operating temperature0…+55°C
DriverTwinCAT 2.11 R3 and higher

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use