![FC3122 | PROFIBUS master/slave card, 2 channels, PCIe x1](https://multimedia.beckhoff.com/media/fc3122__web_preview.png)
PROFIBUS DP and DP-V1: the PROFIBUS PCIe (PCI Express) Fieldbus Cards from Beckhoff can master the following PROFIBUS features:
- master, slave and PROFIBUS monitor up to 12 Mbit/s
- powerful parameter and diagnostics interfaces
- the error management for each bus user is freely configurable
- it is possible to read the bus configuration and automatically assign the “GSE” files
In TwinCAT, all functions are conveniently available. Other applications also benefit from the diverse features: general drivers for different Windows versions and convenient configuration tools are included in the TwinCAT I/O software package. High-level language programs use the DLL, Visual Basic applications the ActiveX interface. Applications with OPC interface can access process data and parameters via an OPC server.
Product status:
regular delivery
Product information
Technical data | FC3122 |
---|---|
Fieldbus | PROFIBUS DP (standard), PROFIBUS DP-V1 |
PC interface | PCI Express x1 |
Number of fieldbus channels | 2 |
Data transfer rates | 9.6 kbaud…12 Mbaud |
Bus interface | 2 x D-sub socket, 9-pin, galvanically decoupled |
Hardware diagnostics | 2 LEDs per channel |
Bit width in the process image | total max.: 30.5 kbyte input and output data |
NOVRAM | – |
Dimensions | approx. 100 mm x 130 mm |
Operating temperature | 0…+55°C |
Driver | TwinCAT 2.11 R3 and higher |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use