DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

FC9011 | Gigabit Ethernet card, 1 channel, PCI

FC9011 | Gigabit Ethernet card, 1 channel, PCI

FC9011 | Gigabit Ethernet card, 1 channel, PCI

FC9011 | Gigabit Ethernet card, 1 channel, PCI

FC9011 | Gigabit Ethernet card, 1 channel, PCI

The Ethernet network cards can be used in office and automation networks and offer the following benefits:

  • plug-and-play interface
  • 10/100/1000 Mbit/s, full duplex
  • maximum performance through hardware-integrated checksum creation and verification
  • The hardware side supports Quality of Service (QoS) through prioritized multiple queues.
  • Wake on LAN
  • Boot from LAN (PXE)

The cards (or individual channels) can also be operated with TwinCAT drivers – and therefore in real-time.

Product status:

regular delivery

Product information

Technical dataFC9011
Fieldbusall Ethernet (IEEE 802.3) based protocols
PC interfacePCI
Number of Ethernet channels1 x RJ45
Data transfer rates10/100/1000 Mbit/s
Ethernet interface100BASE-T/1000BASE-T Ethernet
Cable lengthup to 100 m
Standard driversstandard drivers or Beckhoff driver for different Windows versions (available from Beckhoff website)
Real-time driversTwinCAT drivers for EtherCAT/real-time Ethernet. Drivers can be selected separately for each channel.
Hardware diagnostics2 LEDs per channel, activity, link
Dimensionsapprox. 51 mm x 120 mm
Operating temperature0…+55°C

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use