DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CU8871 | USB CFast slot

CU8871 | USB CFast slot

CU8871 | USB CFast slot

CU8871 | USB CFast slot

CU8871 | USB CFast slot

The CU8871 offers a CFast socket with USB connector in a compact housing for DIN rail mounting. CFast cards are used in the industrial environment as data memory for process and control data. The CFast cards are hot-plug capable in the CU8871 and can hence be plugged and unplugged like removable data storage devices for exchanging data with other PCs during operation. The USB 3.0 connection offers the highest data transfer rate possible with a CFast card, but the CFast adapter can also be connected to PCs with a USB 2.0 interface. Power is also supplied via USB. Status LEDs indicate whether the CU8871 is connected, signal data accesses and provide information as to whether a CFast card is inserted.

Product status:

regular delivery

Product information

Technical dataCU8871
TypeUSB CFast slot
Housingplastic housing for DIN rail installation
Interfaces1 USB 3.0 input with USB B socket
Diagnostics LEDPWR (power), LOCK (read only) and CF (access)
Power supplyvia USB
Power supply unitpower supply via USB
Dimensions (W x H x D)34 mm x 98 mm x 77 mm
Operating temperature0…+55 °C
Protection ratingIP20
Additional informationcompatible to all USB standards

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use